Belden Industrial Newsletter, July 2016
            
Not rendering correctly? View this email as a web page here.
            
Belden Newsletter
Field-Level System Solutions for IIoT
IIoT-image.jpg

Unlike the limited legacy systems of the past, today’s industry is moving toward new levels of interoperability made possible by the Industrial Internet of Things (IIoT) and Industry 4.0. The result is a rising number of connected machines, rising data volumes and increasing pressure to produce only what is needed.

These market trends are driving the need for plug-and-produce systems. See our new white paper to learn more about plug-and-produce, as well as how to design a field-level solution that can address both current and future needs.

Download White Paper

Blog: Plug-and-Produce is Key for the Smart Factory of the Future
Microsite: Prepare your infrastructure for the IIoT now

New Industrial Cable online catalog now available

On this site, you can easily request a quotation, request samples and filter product options to find just the right solution.

More Information

Order your High-Flex VFD Sample Kit

Get flexibility, ease of installation and superior performance. See for yourself. Order your free sample kit now!

Order Sample Kit

OCTOPUS 8TX-EEC Switch

A compact networking solution for harsh industrial environments with high network load, like those required by high-definition IP-cameras.

More Information

Secure Remote Access Solution

The Secure Remote Access Solution offers state-of-the-art security and user-friendly installation.

More Information

GREYHOUND 1040

Deliver on the high bandwidth and power needs of your network with GREYHOUND 1040 full Gigabit Ethernet switch that adapts to the changing demands of industrial environments.

More Information

360-resources2.jpg

To request your free industrial cable sample try out our new online sample request feature by clicking here.

Sample-Request.jpg

white paper Brochure webinars1.jpg
WP00021: Wireless Train-to-Ground Communication New brochure SPIDER III Standard and Premium Line Switches Industrial Cyber Security

Wireless Train-to-Ground Communication

This white paper explores the impact wireless is having on train-to-ground systems, including Communications Based Train Control (CBTC), Passenger Information System (PIS) and CCTV. In addition, a detailed train-to-ground application provides the reader with the framework of wireless implementation coupled by a detailed wireless product overview from Hirschmann. 

Download White Paper

New brochure “SPIDER III Standard and Premium Line Switches”

SPIDER III series of unmanaged switches deliver reliable communication in the harshest environments – through proven Hirschmann technology. Your needs define Standard or Premium.

Download US Version
Download EMEA Version

Industrial Cyber Security: Real World Scenarios You Should Know

Increasingly, external intruders with malicious intent are gaining access to the control level of industrial networks within critical infrastructure. Too often, these breaches occur quietly with no obvious indicators. In this presentation, cybersecurity and forensic experts share real world cases to illustrate what can be done to protect industrial control systems, endpoints, and networks.

Register here to view the webinar

     
training.jpg Blog Articles Seminar
03-2016-training.jpg blog_industrial-grade.jpg IEIDS Keynote

Enhance your Industrial Ethernet skills with Belden's Industrial Certification Program. These courses provide the necessary skills to design, install, maintain, and troubleshoot industrial networks. Courses are scheduled throughout 2016 in both EMEA and North America - register now!

US Training & Certification 2016
EMEA Training & Certification 2016

Check out our latest Industrial Security and Industrial Ethernet blogs:
3 Ways to Use Industrial Firewalls for Defense in Depth

Where to Find Hard-to-Get Industrial Security Data

New High Performance, High Flex Cable for VFD Applications

When to Use Industrial-Grade Instead of Office-Grade Ethernet Cable

Learning Trends, Technologies and Best Practices for Industrial Networks 

Don't miss the Industrial Ethernet Infrastructure Design Seminar. Belden's Americas IEI Design Seminar will take place October 10-13, 2016 in Orlando, Florida. 

Registration now open - Register here

Blog-360-Signup

Edition 4, July 2016

Belden, Belden Sending All The Right Signals, GarrettCom, Hirschmann, Lumberg Automation, Tofino Security, MIPP and the Belden logo are trademarks or registered trademarks of Belden Inc. or its affiliated companies in the United States and other jurisdictions. Belden and other parties may also have trademark rights in other terms used herein.

   
Footer