Welcome to Belden 360°, our monthly newsletter, giving you the latest and greatest about Belden's products, solutions and activities in the Industrial and Infrastructure market.
            
Not rendering correctly? View this email as a web page here.
            
Belden 360° Newsletter

Belden LogoBelden 360° 

A Newsletter Dedicated to the Industrial Market

Two-in-one Solution Delivers Ultimate Efficiency and Uncompromised Performance 

The new fixed configuration industrial security router Magnum 5RX can provide you with fast overall network buildup and upgrades, while saving costs, space and time.  

GarrettCom Magnum 5RX Security Router

When combined with the Magnum 10RX Security Router, the Magnum 5RX Security Router series now delivers efficient and appropriate solutions that cover the whole network. The Magnum 5RX provides both current and legacy network interfaces and communication support in order to offer a valuable migration path for your customers as they establish a new generation of network backbones. This new router delivers high-performance routing while ensuring network security.

Readmore

 

Leading Networking Solutions for Industrial & Mission Critical Applications

Belden introduces the new Hirschmann Short Catalog 

Hirschmann Industrial Networking Short Catalog (English EMEA Version)

Hirschmann networking equipment maximizes throughput, simplifies installation, and reduces total cost of ownership. The new version of the Hirschmann Industrial Networking Short Catalog is now available for download. 

Read It Now

 

New Industrial Automation Line Card 

I/O modules and connectivity solutions for industrial automation applications

- I/O Modules and Connectivity Solutions for Industrial Automation Applications

The new line card provides an overview of Lumberg Automation and Hirschmann connectivity solutions fulfilling the requirements of factory automation, machine building and material handling applications. The line card enables an easy comparison among products or product families based on technical criteria. The content has been organized in tables for efficient search and comparison. The listed information always applies to one or more products within the product family.

Download Now

 

Cost-effective Solution for Integrating Powerful Gigabit Switch Technology

The EESX20 and EESX30 embedded Ethernet switches offer competitive advantages 

Hirschmann EESX20 and EESX30 embedded Ethernet switchesWith these new embedded Ethernet switches, automation devices can now be quickly and reliably equipped with state-of-the-art Gigabit switch technology, allowing automation equipment manufacturers to offer customers additional network functions and ultimately gain a competitive advantage.

Read more

DataTuff Industrial Ethernet Solutions

DataTuff provides the best fit for your Industrial Ethernet application – from the cabinet to the machine

DataTuff Industrial Ethernet Solutions

The comprehensive DataTuff Industrial Ethernet cable and connectivity range ensures the highest level of reliability, quality and performance. Specifiers can choose from products suitable for indoor and outdoor applications, for use underground, and for other harsh conditions. Cordsets come with RJ45 and IP20 protection. The cabling meets all data rate requirements, ranging from 100 Mb/s, through 1 Gb/s, to 10 Gb/s.

Download Brochure

 
Modular I/O System Supports EtherNet/IP 

LioN-Link EtherNet/IP bus coupler enables universal integration, long-distance connections and access to real-time data in harsh industrial settings

LioN-Link EtherNet/IP bus coupler

The LioN-Link EtherNet/IP Bus Coupler provides a simple communications solution between the fieldbus system based on industrial Ethernet and the independent I/O modules of the LioN-Link system. It is designed to withstand harsh industrial conditions. LioN-Link’s standard wiring components make updates and repairs simple with readily available replacement parts for universal input/output (I/O) modules, This enables numerous configuration options and up to 100-meter distance connections. By replacing existing connectors with this new bus coupler, machine builders benefit from real-time, robust data and the ability to quickly identify and correct mistakes or issues in the field.

Readmore

 

The Most Powerful Operating System for Industrial Ethernet Switches 

New security, capacity, and ease of use features with the Classic Switch Software Version 9.0

Hirschmann Classic Software v09.0.00

Technologies change quickly. And so do your industrial network infrastructure needs. A product you implemented in the past may have suited your requirements at the time, but today key features may be missing. Belden provides free of charge Hirschmann software upgrades, ensuring that your device is as state-of-the-art today as when you first installed it. The Hirschmann MACH, MICE, Rail and OCTOPUS products will benefit from the many new features of the Classic Software v09.0.00. These include security enhancements to the devices running the software, more options for controlling how users can access the network infrastructure devices, as well as functions for restricting access to the network itself.

Readmore


Belden Industrial Ethernet Infrastructure Design Seminars 2015

Business growth through Industrial Internet of Things (IIoT) and Smart Factory

BIEIDS2015 The Belden Industrial Ethernet Infrastructure Design Seminars (IEIDS) are designed for professionals involved in planning a new Industrial Ethernet network or updating parts of the manufacturing process to Ethernet-enabled components. This highly acclaimed range of events is being organized in key regions throughout 2015. Each one offers a unique opportunity to gain insight into the latest developments in Ethernet networking, meet industry-leading independent experts and talk to senior Belden personnel.

 

Resources

Is Industrial Wireless
Worth It?

Industrial Wireless LAN
Looking at industrial wireless from a new perspective. Find new ways to realize benefits and reduce risks.

Learn More About  Industrial Wireless

 

Realize IIoT Benefits with Industrial Wireless Technology

IoT Technology Increases Usage of Industrial Wireless LAN

Realize IIoT Benefits with Industrial Wireless Technology
Our blog takes a look at how current wireless network design is proving to be important in realizing benefits from the Industrial Internet of Things (IIoT). Read the full story here.

600V Industrial Ethernet Cable

Taking the Mystery Out of 600V Ethernet Applications
If you want to improve your understanding of code-compliant Ethernet systems, don’t miss our white paper "Taking the Mystery Out of 600V Ethernet Applications". It explains safety and NEC considerations. 

  Download the White Paper Now


Application Note

Gigabit fiber backbone combines wired and wireless components into a complete network solution

Chinese coal preparation plant (washer facility)
Operating with a high-level automation system, a Chinese coal preparation plant (washer facility) needed to implement a wireless solution for mobile management across the total facility.

Download the Application Note

Webinars

Check out Belden's upcoming webinars. Register today and secure the date on your calendar.

June 11: The Industrial Internet of Things: Practical Steps You Can Take Right Now

Now on-demand: VFD Cable: The Benefits of Parallel Solutions for High-Power Applications

Now on-demand: Leveraging IIoT: Reliable and Secure Wireless Connections

 

Events

Global Hirschmann Certification Training Sessions 

Training sessions
Your network performance links directly to the skills and knowledge of your professional team. We can help them build expertise and put theory into practice. Download the 2015 training schedule.

Industrial Ethernet Training and Certification Program for Individuals

The best form of protection against expensive downtime in a modern industrial network is the assurance that on-site specialists and external service providers are qualified to quickly rectify faults or to prevent them from ever happening.

Register Now for 2015 US Certification Trainings

 

Find Out More

Belden Industrial Connectivity

Belden Industrial IT

Belden Industrial Blog

Belden Solutions EMEA

Worldwide Locations

Join the Conversation with Our Industry Experts

Blog_CTA
©2015 Belden Inc.

Belden, Belden Sending All The Right Signals, Hirschmann, Lumberg Automation, GarrettCom, Tofino Security and the Belden logo are trademarks or registered trademarks of Belden Inc. or its affiliated companies in the United States and other jurisdictions. Belden and other parties may also have trademark rights in other terms used herein.