Not rendering correctly? View this email as a web page here.
Belden_logoPNG.png

 

April 30, 2019

top-banner-customer-newsletter-logo

MPLS-TP: MPLS Geared Towards You

There’s little doubt that the need to migrate from circuit-based systems to packet-based systems is an increasingly urgent one for backbone operators of all kinds. But for a subset of these users - mostly industrial facilities operating the network for their own use - the options have been disappointing to say the least, with the leading protocol IP/MPLS, proving to be costly and complicated. Fortunately, there is a highly effective alternative.

Read our related blog post to find out more about MPLS-TP, a lesser-known protocol built especially for utilities, transportation systems and other industrial users: Need to upgrade to a packet-switched network? A specialized flavor of MPLS geared toward industrial users may be the answer for you.
mpls-tp-ipad-image
For further insights, we also invite you to download the free white paper “MPLS-TP: A Superior Packet-based Technology for Industrial Applications.” It provides more information about the beneficial feature set of MPLS-TP, and how it can be a highly effective option for many types of users.


Technology & White Papers 

Drive the Future of Automation

Ensure your industrial network success with Belden’s patented bonded-pair cable. This ruggedized cable stands up to bending, twisting, noise interference and harsh operating conditions. Learn more in a new white paper about:

  • The importance of keeping your network safe and secure
  • Evolution of the Bonded, Twisted Pair cable
  • For Industrial success, how to specify the right cable

Download the White Paper

cust-newsletter-wp-bonded-pair


Product related information

Easy Steps Into a Digital World

Are you looking for a powerful and future-proof solution for classic automation applications that require real-time communication, low latency, and the simultaneous synchronization of data and information to control operations? Start your journey with Belden to upgrade to the next generation IIoT network. Hirschmann BOBCAT Switches take Ethernet to the next level and are equipped to work with the evolving needs of industrial facilities.

easy-steps-customer-itot

Visit Converge IT and OT Website  Watch the BOBCAT Video

hirschmann



Verizon 4G/LTE Technology Boosts Router Capability

GarrettCom’s Magnum DX940e Cellular Router is ahead of the game, providing the highest number of Gigabit Ethernet ports and the ability to support legacy protocols—driving application flexibility and high-speed cellular connections through Verizon-certified 4G/LTE technology. The DX940e meets your advanced data requirements for guaranteed connectivity across longer distances.

Learn more about GarrettCom’s Magnum DX940e

cust-magnum-dx940

  • Best possible network coverage for secure remote connectivity with Verizon-certified 4G and LTE capabilities
  • Enhanced cybersecurity features for secure data transfers across public networks
  • Adheres to industry-standard NERC CIP compliance regulations
  • High-speed transmission capabilities with six Gigabit Ethernet ports

Download Product Bulletin

belden-newsletter



Get Upgraded Network Management Functionality

Hirschmann’s Industrial HiVision network management software already gives you what you need to improve productivity, security and network uptime. Now version 8.0 offers improved usability combined with new tools for configuration and supervision of industrial networks. Enhanced support for EtherNet/IP simplifies asset management for Industrial devices. A Duplicate Network option facilitates the configuration of networks with identical structures.

Learn more about Industrial HiVision

cust-hivision8
  • Free, unlimited-use software download to try-before-you-buy
  • Comprehensive support for third-party Ethernet devices
  • Configuration and supervision of Time-Sensitive Networking (TSN) networks

Download Product Bulletin

hirschmann



Lumberg Automation 16DI IO-Link Hub Hardware Change

Lumberg Automation improves the LioN-P IO-Link product line. In order to take advantage of the versatility of IO-Link technology, Lumberg Automation extends the storage capacity of the 16DI IO-Link I / O Hub. There is an adaptation of the PCBA. An upgrade possibility to the current version does not exist. The functional compatibility is guaranteed. 

Changing of order No.:

  • New order no.: 934992002
  • Old order no.: 934992001 (obsolete)
  • Type designation remains 0960 IOL 381-001

Download the official PCN

cust-pcn0960IOL

belden-newsletter


Training & Events

Visit Belden in Stuttgart, Germany

Come see us at this year´s Electric and Hybrid Vehicle Technology Expo Europe in Stuttgart, Germany, 07-09 May, which will be an unique opportunity for you to talk with our experts about our product portfolio for the Automotive industry. We will be presenting our solutions for Factory 4.0, Robotics and Material Handling, and our latest innovations in Cybersecurity and Time Sensitive Networking technologies. We look forward to seeing you!

  • 07-09 May 2019
  • Stuttgart Exhibition Grounds
  • Hall 1, Booth 1022

Learn More

cust-electric-hybrid2019

belden-newsletter-logos-hi-2



Visit Belden at UITP 2019

Why not come and see us at this year´s UITP Global Public Transport Summit in Stockholm, Sweden, 09-12 June at booth B5010 to learn more about our latest technology innovations for the Transportation industry. We look forward to welcoming you at our booth to present our latest innovations in cable, networking, cybersecurity and connectivity.

  • 09-12 June 2019
  • Stockholm Exhibition Grounds
  • Booth B5010

Visit us at UITP 2019

cust-uitp

belden-newsletter-logos-hi-2


Belden, Belden Sending All The Right Signals, GarrettCom, Hirschmann, Lumberg Automation, Tofino Security, Tripwire and the Belden logo are trademarks or registered trademarks of Belden Inc. or its affiliated companies in the United States and other jurisdictions. Belden and other parties may also have trademark rights in other terms used herein.


© 2019 Belden, Inc.

Belden Electronics GmbH, Germany
Register Court: Iserlohn, Trade Register No.: HRB 6998 VAT No.: DE 120 678 334
Managing Directors: Henk Derksen, Wolfgang Schenk