Belden Enterprise Vision - November 2014
            
Not rendering correctly? View this email as a web page here.
            
Header

Belden LogoWelcome to Belden Enterprise Vision

A Belden newsletter dedicated to your industry

 

In This Issue

more Here Comes 25 Gig Ethernet!
more Hydra Assemblies vs. Patch Cords
more If You Think Pre-term Means Longer Lead Times, Think Again!
more Cable Talk – High Frequencies
more   Belden in the Media: Simply the Best
 

Here Comes 25 Gig Ethernet! 

25Gig

While lately it seems that all the talk is surrounding 40 and 100 gigabit Ethernet, there has also been plenty of buzz over the past few months regarding 25 gigabit Ethernet. Shortly after several big data center and cloud computing providers like Google, Microsoft, Broadcom, Arista and Mellanox formed the 25 Gigabit Ethernet Consortium earlier this year, IEEE formed a 25G Ethernet study group.

Why the sudden focus on 25 Gig? It simply makes sense from a technology, cost, scalability and flexibility perspective. We already have standards that are comprised of four lanes of 25 Gig, and going to a single lane of 25 Gig doesn’t require too much effort. In addition, it happens to be an ideal option for switch-to-server connections in high-speed computing environments where 10 Gig is no longer faster enough. 25 Gig also works well from a scalability standpoint.

Click to Read More

Hydra Assemblies vs. Patch Cords

hyrda-assemblies-vs-patch-cordsNow that our FiberExpress Pre-Terminated LSNH Assemblies have hit the market and are becoming more popular for improved performance, faster deployment and better scalability in today’s data centers, many find themselves wondering if they should choose to deploy MPO-to-LC hydra cable assemblies rather than LC duplex patch cords.

Hydra assemblies feature one 12-fibre MPO connector on one end that fans out to 6 duplex LC connectors on the other. They allow for connecting directly from MPO patch panels systems to the LC interface on network equipment, eliminating the need to use MPO-to-LC cassettes and removing an LC connection point from the channel for reduced loss. They can also be ideal for dense fixed environments. However, there are also downtime and cost considerations. Click here for more information to help you decide which is best for your application.

If You Think Pre-term Means Longer Lead Times, Think Again!

Pre-Terminated-Fiber-AssembBy now you’ve probably heard about our new line of FiberExpress Pre-Terminated LSNH Assemblies that offer faster deployment with plug-and-play installation, improved performance with more reliable factory terminations and better scalability to future 40 and 100 gigabit applications. These assemblies lower overall risk and cost due to reduced installation labor, downtime and system maintenance.

But did you also know that these superior pre-terminated fiber cable assemblies are in stock and ready for delivery in our region? That’s right. While some might think pre-terminated means longer lead times, we have a variety of our FiberExpress MPO trunk assemblies available for next-day dispatch. What does that mean for you?

Not only do your customers benefit from the already 90% faster deployment and better performance with virtually no testing or troubleshooting that’s inherent with our factory-terminated fiber assemblies, but there is no need to wait longer than necessary to get your data center up and running. So if you’re looking for yet another reason to choose pre-term fiber, look no further.

Get a Quote Now

 

Cable Talk – High Frequencies

cable-talk-high-frequenciesWhen it comes to deploying applications that require higher frequencies, choosing the right cable is imperative. The actual size and cross section of cable conductor plays a crucial role, and some inferior cables may report a certain gauge represented as AWG (American Wire Gauge), but have a different cross section. Buyers need to be certain that the cable they choose has sufficient amounts of conductor material to avoid impacting performance.

Want to learn more about conductor cross section as it relates to supporting higher frequency signals?

Click to Read More


Belden in the Media: Simply the Best

page29On Page 29 in the October 2014 issue of Network Communications News, the UK’s number one network infrastructure magazine, Technical Solutions Manager Michael Salvador takes detailed look at best practices for successful deployment of data center infrastructure management (DCIM) – from identifying objectives and demonstrating ROI, to selecting a solution and implementing smart deployment strategies.

Click here to read the full article.

A Message from
Jan-Pieter van Welsem

VP Sales & Marketing Enterprise & Broadcast Connectivity EMEA

Jan-Pieter_van_Welsem_1_low_res

Now that we have launched our new line of low-smoke, no-halogen (LSNH) FiberExpress pre-terminated assemblies, we will strive to provide you with plenty of technical information and service and support regarding these new solutions. Our goal isn’t just to provide you with high-quality cables and connectivity and present their benefits – we also want to truly understand the applications surrounding these solutions so that you can better educate your customers and known when and where these solutions make the most sense. As you can tell from the featured blog in this newsletter, there are plenty of changes still happening in our industry and our experts also aim to keep you informed as new standards, technologies and trends come to light. In the meantime, happy reading!

Blog, Blog, Blog

Visit the Belden Data Center Blog

In the fast-moving, quick-changing Datacenter environment it is important to keep up to date. Want to find out what our team of experts has to say? Check out our latest data center blogs:

MaineGeneral Medical Center: Holistic Design at Work

Here Comes 25 Gig Ethernet!

Redundancy, Availability, Reliability: Related but Not the Same

Don’t Get In Deep Water

250 µm vs. 900 µm

 

©2014 Belden Inc.