<iframe src="//www.googletagmanager.com/ns.html?id=GTM-MZTJSD" height="0" width="0" style="display:none;visibility:hidden">

FX Fusion Splice-On Connectors

Belden’s FiberExpress (FX) Fusion connectors enable splice-on technology. They combine the benefits of fusion splicing with the simplicity of a field-installable connector to expand your options for field-termination and improve installation performance and reliability over mechanical splice connectors. No crimping, polishing, or adhesives are required for termination, minimizing installation errors.



 

Transmission networks white.png

Future proof for high-bandwidth and high-speed transmission networks

 


Reduce Costs white.png

Reduce hardware costs versus traditional pigtails


Indoor-Outdoor environ white.png

Robust, reliable installations for indoor and outdoor environments

4 Important FX Fusion Splice-On Product Features

Super Performance green.png

Superior Performance

Superior insertion loss and return loss performance (IL & RL) compared to mechanical splice connectors

Robust Termination purple.png

Robust Termination

Internally protected fusion splice provides a robust termination without the need for external splice tray accessories

Versatility yellow.png

Versatility

Meets TIA 568.D and GR-326/1081 for both indoor and outdoor applications

Compatible blue.png

Compatible

Compatible with industry leading fusion splicers

FREE FX Fusion Splice-On Sample

FX Fusion Connector - OS2, LC 900μm

FTSLC900FS01 Sample Includes:

  • Blue LC Housing
  • OS2 Fiber Ferrule Stub with Dust Cap
  • Protection Sleeve with Spring
  • Rear Housing with 900 μm Boot
 

Learn More About FX Fusion Splice-On Connectors Today!

Free Sample white.png

1. Get your free sample

Training white.png

2. Register for splice-on training

Register for Training
Schedule a call white.png

3. Schedule a call with an expert

Access Product Ordering Information, Instructional Videos, and Other Resources

Fusion Splice-On Connectors

View Products

Fiber Tool Kits

View Products

FX Fusion Product Bulletin

View Bulletin