4K Ultra HD Media Cable

Belden 2183P and 2183R cables were designed specifically for optimal performance in 4K HDBaseT™ transmission. These shielded cables deliver 4K content over 100 meters in a unique, small, sleek design. 

Product Bulletin

Small & Flexible

Belden's 4K UHD Media Cable is up to 25% smaller than other HDBaseT™ cabling solutions, such as CAT 7A, allowing for better utilization of rack space, conduit fill capacity and cable trays.  Built with a durable, corrugated, foil shield and a helical drain, Belden’s 4K UHD Media cables are extremely flexible with a very tight bend radius.

Small & Flexible

Resistant to rigors of installation

The pairs are made using Belden’s patented Bonded Pair technology. The cable is rated to withstand 45 lbs. of pull tension, much more than the typical 25 lbs. of similar networking cables.


Interoperable Across 4K Equipment

There is no need to buy a different cable based upon brand of equipment manufacturer.  Our test lab included several different brands of equipment and the Belden 4K UHD Media Cable is interoperable with all, providing the best results that equipment could deliver. 


Cabling to Support 4K UHD HDBaseT™ Applications

Cabling to Support 4K UHD HDBaseT™ Applications

Interested in truths and misconceptions about HDBaseT™ cabling? Download our free whitepaper to learn more about Belden’s testing.

Download Now

4K UHD Media Cables and REVConnect

To further reduce installation time and costs, 4K UHD Media Cables can be terminated using the Belden REVConnect product line of modular shielded plugs and jacks eliminating the need to separate the bonded pairs. Combing with Belden’s new REVConnect connectivity system makes 2183 cables the easiest to install, most reliable HDBaseT™ cabling solution available! Learn more about REVConnect here!

2183 + REVConnect Install Video

Belden 2183P and 2183R: Cables designed specifically for 4K UHD HDBaseT transmission

Speak to a representative today

  • Guidance on a current project from one of our experts
  • Ordering information and availability
  • Technical product questions or "how to's"
  • General questions