<iframe src="//www.googletagmanager.com/ns.html?id=GTM-MZTJSD" height="0" width="0" style="display:none;visibility:hidden">


OM5 and SWDM

OM5 and SWDM: Are We Ready?


Abstract

Recently, a new multimode fiber (MMF) standard was developed to support a wide range of wavelength multiplexing (from 840 nm to 953 nm), targeting next-generation network applications such as 100G and 400G Ethernet. ANSI/TIA-492AAAE, the new wideband multimode fiber standard, was approved for publication in June 2016. In October 2016, the International Organization for standardization/International Electrotechnical Commission (ISO/IEC) determined the nomenclature for wideband multimode fiber cable: OM5.

Topics covered in this Application Note:

  • Multimode Fiber Development and Classification
    • New Applications with Multimode Fiber
  • An Introduction to OM5 Wideband Multimode Fiber
    • OM5 Attenuation and Dispersion Improvement
    • Effective Modal Bandwidth
  • Toward Shortwave Wavelength Division Multiplexing
    • Short-Reach Transceivers Using Duplex Cabling
    • Shortwave Wavelength Division Multiplexing
    • Limitations of SWDM with OM5
  • New Directions and Market Potentials
    • SWDM Challenges and Potentials
  • Conclusion

 


About The Author:

Qing Xu

Technology and Applications Manager, Optical Fiber Systems

With 12 years of hands-on research and development experience in optical communications and photonics device design, Qing Xu is a subject-matter expert in not only optical fiber technology, but also signal transmission, data center trends, fiber/copper connectivity and structured cabling. Joining Belden in 2014, Qing works closely with product line managers and engineering teams to create technology strategy plans and roadmaps, and lead new product development. He closely monitors and participates in industry activities related to optical fiber communications systems, data center technology and trends, including TIA-TR42 and IEEE 802.3 standards. His experience is built on various work experiences and a solid education; he earned his bachelor’s degree in electrical and information engineering and his master’s degree in telecommunications. Most recently, Qing earned a PhD in electrical engineering and communication. Qing is also the author of five U.S. patents and 28 international publications.

Who Is Belden?

For more than 100 years, customers who have required unsurpassed performance and durability for signal transmission have counted on the Belden brand. In the 20th century, that trust was built on high-performance wire and cable products.

Today, Belden designs, manufactures and sells a comprehensive portfolio of cable, connectivity and networking products for the transmission of signals for data, sound and video applications.