<iframe src="//www.googletagmanager.com/ns.html?id=GTM-MZTJSD" height="0" width="0" style="display:none;visibility:hidden">
Advanced Industrial Network and Security Solutions at Water Treatment Plants

Application Note "Belden’s GarrettCom Magnum 10RX Industrial Ethernet Router enables new Cogeneration and Wastewater Treatment Facility to go live by resolving network communication failures"

This Application Note explains:Application Note

  • How Belden helped one of the largest metropolitan areas in the western United States to build a new power and wastewater facility with advanced, next-generation internal combustion engines and other state-of-the-art capabilities required to support the burgeoning growth rate of the region through 2036.

  • Why a municipal water or wastewater operator has chosen Belden to solve the network communication problems to activate the plant.

Learn more about solutions for the Water & Wastewater Industry


From the Application Note:

"Due to its modular and highly configurable software, the Magnum 10RX helped network engineers in setting up the ring redundancy in such a way that broadcasts generated during ring convergence did not impact the end PLCs thereby proving additional level of safety and reliability within their architecture."

"After thorough testing the GarrettCom Magnum 10RX Industrial Ethernet Router were deployed successfully without difficulty."

Complete the form and download the Application Note