iSCALE Control System

Controls and monitors machine function

Products Featured in the Video:

  • Flexible load moment indicator solution for mobile cranes
  • Easy to use Configuration Tool
  • Simplified calibration procedure
 vSCALE_Consoles   vSCALE Consoles
  • Display Size: 4.3”, 7”, 10.4”
  • In-dash or on-dash mounting
  • Available as Monitor Console, Stand-alone Console, or Console with integrated PLC Control
 cSCALE_Controls   cSCALE Controls
  • Highly modular I/O configuration with 15 different I/O modules
  • IP20, IP66/67, or IP69K housing


      Download literature                                                       MCS Home Page            

Request More Information