Are you ready for the new IMO regulations?

Effective July 1, 2016, IMO will require* that all containers have a verified gross weight prior to loading.

Plan now, so that you're ready.

Hirschmann MCS has everything you need from individual components to a complete system solution.

Request More Information



- Hirschmann provides system solutions for:
  • Overhead traveling cranes
  • Bridge cranes
  • Ship-to-shore cranes
  • Harbor cranes

-  Single source for all of your processing, sensing & indicating system components

-  Hirschmann offers a full line of force sensors including compression load cells,
   load pins, force transducers & tensiometers

-  For use in new applications or as an upgrade on an existing system

Controls       Consoles       Sensors

*SOLAS Chapter VI, Regulation 2, paragraph 6