Product News
CAT5E and CAT6+ KeyConnect Jacks – Now Available in Bulk Packaging
In addition to purchasing jacks individually, customers can now purchase all non-TIA CAT5E and CAT6+ KeyConnect jacks in bulk. Each bulk package will contain 24 jacks. This additional purchasing option will simplify the planning process for customers by allowing them to buy in larger quantities, save preparation time of opening all jacks separately, and reduce the project site waste from the extra packaging material. Starting today, non-TIA CAT5E and CAT6+ KeyConnect jacks will be available for purchase in bulk by adding "-B24" to the part number. The Copper Networking cheat sheet has been updated to reflect this new offering. Please forward this literature to your customers and let them know that they that they can purchase CAT5E and CAT6+ jacks in bulk for their next project!
FiberExpress UHD Management Spools – Internal Release
This FX UHD housing accessory provides additional space to manage the required slack inside the patch panel drawer. The additional space greatly improves the appearance of the installed system as well as prevents inadvertent fiber breakage while opening and closing the drawers. The new unique magnetic latching system eliminates pinch points associated with traditional fiber management spools, enabling the most optimal setup for any configuration. Check out the new product page next month to learn more and download materials!
FiberExpress Brilliance 250 μm Boot – Internal Release
This boot expands the scope of options for the FX Brilliance Universal family of mechanical splice field-termination connectors. Combined with the FX UHD Splice Cassette, the 250 μm boot eliminates the need to use expensive and difficult breakout kits to terminate 250 μm fibers (i.e., Loose-Tube or Mini-Distribution). Check out the new product page next month to see updated content for this internal release! And be on the lookout for the external launch of this product in September.
FX Brilliance Instructional Videos
Check out the new FX Brilliance Videos! Fiber Product Line Manager, Dwayne Crawford, reviews the main benefits FX Brilliance line in the first overview video and then walks through step by step instructions for prepping, cleaving and installing fiber. If your customers need instructional videos for each step, for either 250 μm or 900 μm fiber, direct them to Belden’s YouTube channel. More instructional videos will be launched in the coming weeks, so keep on the lookout!
Here Comes Ethernet - AVB White Paper
Audio Video Bridging (AVB) is a popular topic in today’s emerging AV technologies. While networked audio has been around for some time, today’s systems are proprietary; not the free open standard that Ethernet is meant to be. In Here Comes Ethernet, Steve Lampen writes about these proprietary systems and the advantages of IEEE AVB, an open standard for networked audio and video. Ratified in 2011, IEEE 802.1AVB will address issues of compatibility, latency, reliability and redundancy. This standard will continue to evolve for applications outside of AV as IEEE broadens the scope of a new standard, Time Sensitive Networks (TSN). Download the whitepaper for a detailed look at this technology. For more information, visit the IEEE AVB or AVnu websites.